-product-details

ZZWVN

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.


Tools

Product specifications

Characteristic
Value
Description
ApplicationHydraulic medium duty application
Bore diameter1.57 in
Chrome Plated BoreYes
Construction typeTie Rod
Cushion LocationNone
CushionsNon-cushioned
FeatureCut cycle times and boost productionMade to lastReliable and safe operation
Model CodeTV10CEXN7KAZZWVN
Mounting styleCap Clevis
Non-RotatingNo
Piston Seal MaterialNitrile
Piston Seal TypeNitrile lip-type
Port LocationHead 1-Cap 1
Port TypeBSPP
Product Height2.48031496 in
Product TypeTie-Rod
Product Width2.48031496 in
ReciprocatingYes
Rod 1 Diameter.71 in
Rod CoatingChrome
Rod MaterialNon Case Hardened
Rod Seal Material 1Teflon with Carboxilated Nitrile
Rod Seal Type 1PolyPak
Single or Double RodSingle
Sub-brandNone
Trade NameTV Series
Working pressure - max210 Psi