ZZY9R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ZZY9R
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic light duty application |
| Bore diameter | 8 in |
| Construction type | Tie Rod |
| Cushion Location | Head 1-Cap 4 |
| Cushions | Cushioned both ends |
| Feature | Advanced design featuresLightweight but strongBuilt to last |
| Model Code | VP08NACA1AHZZY9R |
| Mounting style | Head Square flange |
| Non-Rotating | No |
| Piston Seal Material | Viton-A |
| Piston Seal Type | Viton lip-type |
| Port Location | Head 1-Cap 1 |
| Port Type | NPTF |
| Product Height | 8.5 in |
| Product Length/Depth | 8.94 in |
| Product Type | Tie-Rod |
| Product Volume | 645.915 in³ |
| Product Width | 8.5 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.375 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Small Male UN thread |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Urethane |
| Rod Seal Type 1 | Urethane Ultra Seal with Scraper |
| Sub-brand | None |
| Trade Name | VP Series |
| Working pressure - max | 250 Psi |