Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pump | T | Transmission pump |
| Series | W | W-Series |
| Configuration | S | Single unit |
| Displacement | 360 | 360 ccm/rev |
| Basic Standard | M | Metric |
| Mounting Flange | 07 | ISO3019/2-200B4HW |
| Rotation direction | L | Counter-clockwise |
| Max displacement set | 0 | Max disp adj screw |
| Thru drive options | 000C | SAE C |
| Main port | 1 | Sae port metric bolts |
| Main drive shaft end | 01 | ISO Straight key |
| Drive shaft seal config | S | Single shaft seal |
| Seal material | V | FKM |
| Yoke position indicator | V | Visual indicator |
| Surface coating | A | Primer jet black RAL 9005 |
| Transmission circuit | 0 | No trans. circuit (with interface closed by plate) |
| Zero position valve | 0 | No zero position valve |
| Control type | DP | Displacement adjustment proportional to pilot pressure |
| Disp adj options | M | with OBE Prop.Relief valve (single side operation only) for DP and Electric Motor, fast response for ES |
| Electronic amplifier | 00 | No amplifier card / n/a |
| Yoke displacement zone | A | Single side center a |
| Additional functions | 1 | Pressure limiter overriding function side A |
| Pressure control options | 0 | Standard screw adjustment (DP, ES = n/a) |
| Power control | 000000 | Not applicable |
| Pilot oil filter | 0 | None |
| Fail safe valve | 0 | None |
| Position monitoring | 0 | Not applicable |
| Electric motor type | 0 | Not applicable |
| Control voltage | 0 | Not applicable |
| Customer adjustment | 0000 | None |
| Special feature | NNN | Per data Spec.in SF table no. |
| Design number | 14 | Per data spec. in D. table 14 |
| Brand | DANFOSS | Danfoss |
| IPM FRAME SIZE | TVW-360 | TVW-360cc Pump |
| Model Code 1 | TVWS-360M07L0000C1R01SVVA00DPM | |
| Sub brand | HYDROKRAFT | Hydrokraft |