Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pump | T | Transmission pump |
| Series | W | W-Series |
| Configuration | R | Rear unit |
| Displacement | 360 | 360 ccm/rev |
| Basic Standard | M | Metric |
| Mounting Flange | 07 | ISO3019/2-200B4HW |
| Rotation direction | L | Counter-clockwise |
| Max displacement set | 0 | Max disp adj screw |
| Thru drive options | 000C | SAE C |
| Main port | 1 | Sae port metric bolts |
| Main drive shaft end | 02 | ISO Spline |
| Drive shaft seal config | S | Single shaft seal |
| Seal material | Q | FKM front bearing flushing + HP lubrication |
| Yoke position indicator | K | Hall Sensor 4-20mA + LED |
| Surface coating | A | Primer jet black RAL 9005 |
| Transmission circuit | 3 | with trans. circuit, without filter. ind., with HP relief |
| Zero position valve | 0 | No zero position valve |
| Control type | SP | Proportional valve |
| Disp adj options | C | CETOP 3 prop.Valve KDG4V-3 |
| Electronic amplifier | 03 | ER9.3 Amplifier for SP and Prop.Relief valve with DIN43650.Plug. Incl. ER9.3 for DP |
| Yoke displacement zone | C | Over center |
| Additional functions | 3 | Pressure limiter overriding function side A and B |
| Pressure control options | 0 | Standard screw adjustment (DP, ES = n/a) |
| Power control | 000000 | Not applicable |
| Pilot oil filter | 0 | None |
| Fail safe valve | 1 | Solenoid valve |
| Position monitoring | 0 | Not applicable |
| Electric motor type | 0 | Not applicable |
| Control voltage | H | 24 V DC |
| Customer adjustment | NNNN | per Data Specified in CA Table No |
| Special feature | NNN | Per data Spec.in SF table no. |
| Design number | 40 | Per data spec. in D. table 40 |
| Brand | DANFOSS | Danfoss |
| IPM FRAME SIZE | TVW-360 | TVW-360cc Pump |
| Model Code 1 | TVWR-360M07L0000C1R02SQKA30SP | |
| Model Code 2 | C03C30000000100H0051675240 | |
| Sub brand | HYDROKRAFT | Hydrokraft |