Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pump | T | Transmission pump |
| Series | W | W-Series |
| Configuration | S | Single unit |
| Displacement | 500 | 500 ccm/rev |
| Basic Standard | M | Metric |
| MOUNTING FLANGE | 08 | ISO3019/2-250B4HW |
| Rotation direction | R | Clockwise |
| Max displacement set | 0 | Max disp adj screw |
| Thru drive options | 00TX | Special feature 00TX |
| Main port | 1 | Sae port metric bolts |
| Main drive shaft end | 02 | ISO Spline |
| Drive shaft seal config | S | Single shaft seal |
| Seal material | V | FKM |
| Yoke position indicator | V | Visual indicator |
| Surface coating | A | Primer jet black RAL 9005 |
| Transmission circuit | 2 | with trans. circuit, filter Elec. ind., with HP relief |
| Zero position valve | 0 | No zero position valve |
| Control type | DP | Displacement adjustment proportional to pilot pressure |
| Disp adj options | H | CETOP 5 KBS2 for SP and Remote port G 1/4inch for DP |
| Electronic amplifier | 00 | No amplifier card / n/a |
| Yoke displacement zone | C | Over center |
| Additional functions | 3 | Pressure limiter overriding function side A and B |
| Pressure control options | 0 | Standard screw adjustment (DP, ES = n/a) |
| Power control | 000000 | Not applicable |
| Pilot oil filter | 0 | None |
| Fail safe valve | 0 | None |
| Position monitoring | 0 | Not applicable |
| Electric motor type | 0 | Not applicable |
| Control voltage | 0 | Not applicable |
| Customer adjustment | NNNN | per Data Specified in CA Table No |
| Special feature | NNN | Per data Spec.in SF table no. |
| DESIGN NUMBER | 30 | Per data spec. in D. table 30 |
| Brand | DANFOSS | Danfoss |
| IPM FRAME SIZE | TVW-500 | TVW-500cc Pump |
| Model Code 1 | TVWS-500M08R000TX1R02SVVA20DP | |
| Model Code 2 | H00C3000000000000052576430 | |
| Sub brand | HYDROKRAFT | Hydrokraft |