Product specifications
Characteristic | Value |
---|---|
Pump | Transmission pump |
Displacement type | Variable |
Series | W-series |
Configuration | Single unit |
Displacement | 130ccm/rev |
Basic standard | Metric |
Mounting Flange | ISO3019/2-160B4HW |
Rotation direction | Clockwise |
Max displacement set | Fix mech stop ring sides A & B |
Thru drive options | SAE B |
Main port | Sae port metric bolts |
Main port orientation | Radial (side ports) |
Main drive shaft end | ISO Straight key |
Drive Shaft Seal Config | Single shaft seal |
Seal material | FKM with HP lubrication |
Yoke position indicator | Hall Sensor 4-20mA + LED |
Surface coating | Primer jet black RAL 9005 |
Transmission circuit | Trans. circuit, HP relief |
Zero position valve | No zero position valve |
Control type | Proportional valve |
Disp adj options | CETOP 3 prop.valve KBSDG4V-3… |
Electronic amplifier | ER9.3 amplifier (Dep. on Typ) |
Yoke displacement zone | Over center |
Additional functions | Pre. limit. o. fun. side A + B |
Pressure control options | Standard adjus. (DP, ES = n/a) |
Power control | Not applicable |
Pilot oil filter | None |
Fail safe valve | None |
Position monitoring | Not applicable |
Electric motor type | Not applicable |
Control voltage | Not applicable |
Customer adjustment | Per data spec. in CA table no. |
Special feature | None |
Design number | Per data spec. in D. table 40 |
Model Code | TVWS-130M05R6000B1R01SKKA30SPD |
Brand | Danfoss |
IPM FRAME SIZE | TVW-130cc Pump |
Model Code 1 | TVWS-130M05R6000B1R01SKKA30SPD |
Sub brand | Hydrokraft |