Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pump | T | Transmission pump |
| Series | W | W-Series |
| Configuration | S | Single unit |
| Displacement | 360 | 360 ccm/rev |
| Basic Standard | M | Metric |
| MOUNTING FLANGE | 07 | ISO3019/2-200B4HW |
| Rotation direction | R | Clockwise |
| Max displacement set | 0 | Max disp adj screw |
| Thru drive options | 00TP | Charge & pilot pump |
| Main port | 1 | Sae port metric bolts |
| Main drive shaft end | 01 | ISO Straight key |
| Drive shaft seal config | S | Single shaft seal |
| Seal material | V | FKM |
| Yoke position indicator | K | Hall Sensor 4-20mA + LED |
| Surface coating | A | Primer jet black RAL 9005 |
| Transmission circuit | 2 | with trans. circuit, filter Elec. ind., with HP relief |
| Zero position valve | 0 | No zero position valve |
| Control type | DP | Displacement adjustment proportional to pilot pressure |
| Disp adj options | L | with double acting Prop.Relief valve |
| Electronic amplifier | 10 | Proportional Relief valve with Deutsch-Plug. no Amp. Card |
| Yoke displacement zone | C | Over center |
| Additional functions | 3 | Pressure limiter overriding function side A and B |
| Pressure control options | 0 | Standard screw adjustment (DP, ES = n/a) |
| Power control | 000000 | Not applicable |
| Pilot oil filter | 0 | None |
| Fail safe valve | 0 | None |
| Position monitoring | 0 | Not applicable |
| Electric motor type | 0 | Not applicable |
| Control voltage | 0 | Not applicable |
| Customer adjustment | NNNN | per Data Specified in CA Table No |
| Special feature | 000 | None |
| DESIGN NUMBER | 30 | Per data spec. in D. table 30 |
| Brand | DANFOSS | Danfoss |
| IPM FRAME SIZE | TVW-360 | TVW-360cc Pump |
| Model Code 1 | TVWS-360M07R000TP1R02SVKA20DPL | |
| Sub brand | HYDROKRAFT | Hydrokraft |