Product specifications
Characteristic | Value |
|---|---|
| Pump | Transmission pump |
| Series | W-Series |
| Configuration | Single unit |
| Displacement | 360 ccm/rev |
| Basic Standard | Metric |
| Mounting Flange | ISO3019/2-200B4HW |
| Rotation direction | Clockwise |
| Max displacement set | Max disp adj screw |
| Thru drive options | Charge & pilot pump |
| Main port | Sae port metric bolts |
| Main drive shaft end | ISO Spline |
| Drive shaft seal config | Single shaft seal |
| Seal material | FKM with HP lubrication |
| Yoke position indicator | Voltage + visual indicator |
| Surface coating | Primer jet black RAL 9005 |
| Transmission circuit | with trans. circuit, filter Elec. ind., with HP relief |
| Zero position valve | No zero position valve |
| Control type | Proportional valve |
| Disp adj options | CETOP 3 proportional valve KBSDG4V-3 with OBE |
| Electronic amplifier | No amplifier card / n/a |
| Yoke displacement zone | Over center |
| Additional functions | None / not applicable |
| Pressure control options | Standard screw adjustment (DP, ES = n/a) |
| Power control | Not applicable |
| Pilot oil filter | Filter with electrical Indicator |
| Fail safe valve | None |
| Position monitoring | Not applicable |
| Electric motor type | Not applicable |
| Control voltage | Not applicable |
| Customer adjustment | None |
| Special feature | None |
| Design number | Per data spec. in D. table 40 |
| Brand | Danfoss |
| Sub brand | Hydrokraft |