Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pump | T | Transmission pump |
| Series | W | W-Series |
| Configuration | S | Single unit |
| Displacement | 360 | 360 ccm/rev |
| Basic standard | M | Metric |
| Mounting flange | 07 | ISO3019/2-200B4HW |
| Rotation direction | R | Clockwise |
| Max displacement set | 0 | Max disp adj screw |
| Thru drive options | 00TP | Charge & pilot pump |
| Main port | 1 | Sae port metric bolts |
| Main drive shaft end | 02 | ISO Spline |
| Drive shaft seal config | S | Single shaft seal |
| Seal material | V | FKM |
| Yoke position indicator | V | Visual indicator |
| Surface coating | A | Primer jet black RAL 9005 |
| Transmission circuit | 2 | with trans. circuit, filter Elec. ind., with HP relief |
| Zero position valve | 0 | No zero position valve |
| Control type | DP | Displacement adjustment proportional to pilot pressure |
| Disp adj options | H | CETOP 5 KBS2 for SP and Remote port G 1/4inch for DP |
| Electronic amplifier | 00 | No amplifier card / n/a |
| Yoke displacement zone | C | Over center |
| Additional functions | 0 | None / not applicable |
| Pressure control options | 0 | Standard screw adjustment (DP, ES = n/a) |
| Power control | 000000 | Not applicable |
| Pilot oil filter | 0 | None |
| Fail safe valve | 0 | None |
| Position monitoring | 0 | Not applicable |
| Electric motor type | 0 | Not applicable |
| Control voltage | 0 | Not applicable |
| Customer adjustment | NNNN | per Data Specified in CA Table No |
| Special feature | 000 | None |
| Design number | 30 | Per data spec. in D. table 30 |
| Additional functions | 0 | None / not applicable |
| Basic standard | M | Metric |
| Brand | DANFOSS | Danfoss |
| Configuration | S | Single unit |
| Control type | DP | Displacement adjustment proportional to pilot pressure |
| Control voltage | 0 | Not applicable |
| Customer adjustment | NNNN | per Data Specified in CA Table No |
| Design number | 30 | Per data spec. in D. table 30 |
| Disp adj options | H | CETOP 5 KBS2 for SP and Remote port G 1/4inch for DP |
| Displacement | 360 | 360 ccm/rev |
| Drive shaft seal config | S | Single shaft seal |
| Electric motor type | 0 | Not applicable |
| Electronic amplifier | 00 | No amplifier card / n/a |
| Fail safe valve | 0 | None |
| IPM FRAME SIZE | TVW-360 | TVW-360cc Pump |
| Main drive shaft end | 02 | ISO Spline |
| Main port | 1 | Sae port metric bolts |
| Max displacement set | 0 | Max disp adj screw |
| Model Code 1 | TVWS-360M07R000TP1R02SVVA20DPH | |
| Model Code 2 | H00C0000000000000048500030 | |
| Mounting flange | 07 | ISO3019/2-200B4HW |
| Pilot oil filter | 0 | None |
| Position monitoring | 0 | Not applicable |
| Power control | 000000 | Not applicable |
| Pressure control options | 0 | Standard screw adjustment (DP, ES = n/a) |
| Product height in | 19.450 | |
| Product height mm | 494.030 | |
| Product length in | 27.730 | |
| Product length mm | 704.342 | |
| Product width in | 19.400 | |
| Product width mm | 492.760 | |
| Pump | T | Transmission pump |
| Rotation direction | R | Clockwise |
| Seal material | V | FKM |
| Series | W | W-Series |
| Special feature | 000 | None |
| Sub brand | HYDROKRAFT | Hydrokraft |
| Surface coating | A | Primer jet black RAL 9005 |
| Thru drive options | 00TP | Charge & pilot pump |
| Transmission circuit | 2 | with trans. circuit, filter Elec. ind., with HP relief |
| Yoke displacement zone | C | Over center |
| Yoke position indicator | V | Visual indicator |
| Zero position valve | 0 | No zero position valve |