Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pump | T | Transmission pump |
| Series | W | W-Series |
| Configuration | M | Middle unit |
| Displacement | 130 | 130ccm/rev |
| Basic Standard | M | Metric |
| MOUNTING FLANGE | 05 | ISO3019/2-160B4HW |
| Rotation direction | R | Clockwise |
| Max displacement set | 0 | Max disp adj screw |
| Thru drive options | 000D | ISO 125A2-HW |
| Main port | 1 | Sae port metric bolts |
| Main drive shaft end | 02 | ISO Spline |
| Drive shaft seal config | S | Single shaft seal |
| Seal material | N | NBR |
| Yoke position indicator | P | Voltage indicator |
| Surface coating | A | Primer jet black RAL 9005 |
| Transmission circuit | 0 | No trans. circuit (with interface closed by plate) |
| Zero position valve | 0 | No zero position valve |
| Control type | SP | Proportional valve |
| Disp adj options | A | CETOP 3 interface (no valve) |
| Electronic amplifier | 00 | No amplifier card / n/a |
| Yoke displacement zone | C | Over center |
| Additional functions | 0 | None / not applicable |
| Pressure control options | 0 | Standard screw adjustment (DP, ES = n/a) |
| Power control | 000000 | Not applicable |
| Pilot oil filter | 0 | None |
| Fail safe valve | 0 | None |
| Position monitoring | 0 | Not applicable |
| Electric motor type | 0 | Not applicable |
| Control voltage | 0 | Not applicable |
| Customer adjustment | 0000 | None |
| Special feature | NNN | Per data Spec.in SF table no. |
| DESIGN NUMBER | 10 | Per data spec. in D. table 10 |
| Brand | DANFOSS | Danfoss |
| IPM FRAME SIZE | TVW-130 | TVW-130cc Pump |
| Model Code 1 | TVWM-130M05R0000D1R02SNPA00SPA | |
| Product height in | 17.240 | |
| Product height mm | 437.896 | |
| Product length in | 23.420 | |
| Product length mm | 594.868 | |
| Product width in | 17.780 | |
| Product width mm | 451.612 | |
| Sub brand | HYDROKRAFT | Hydrokraft |
