Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pump | T | Transmission pump |
| Series | W | W-Series |
| Configuration | S | Single unit |
| Displacement | 360 | 360 ccm/rev |
| Basic Standard | M | Metric |
| MOUNTING FLANGE | 07 | ISO3019/2-200B4HW |
| Rotation direction | R | Clockwise |
| Max displacement set | 0 | Max disp adj screw |
| Thru drive options | 000C | SAE C |
| Main port | 1 | Sae port metric bolts |
| Main drive shaft end | 01 | ISO Straight key |
| Drive shaft seal config | S | Single shaft seal |
| Seal material | V | FKM |
| Yoke position indicator | R | Current indicator |
| Surface coating | A | Primer jet black RAL 9005 |
| Transmission circuit | 1 | with trans. circuit, filter visual ind., with HP relief |
| Zero position valve | 0 | No zero position valve |
| Control type | SP | Proportional valve |
| Disp adj options | D | CETOP 3 proportional valve KBSDG4V-3 with OBE |
| Electronic amplifier | 03 | ER9.3 Amplifier for SP and Prop.Relief valve with DIN43650.Plug. Incl. ER9.3 for DP |
| Yoke displacement zone | C | Over center |
| Additional functions | 6 | Pressure limiter and power control overriding function side A and B |
| Pressure control options | K | Electro Proportional Relief Valve Side A and B |
| Power control | NNNNNN | kW at 1500 RPM Side A + B |
| Pilot oil filter | 0 | None |
| Fail safe valve | 0 | None |
| Position monitoring | 0 | Not applicable |
| Electric motor type | 0 | Not applicable |
| Control voltage | 0 | Not applicable |
| Customer adjustment | 0000 | None |
| Special feature | 000 | None |
| DESIGN NUMBER | 14 | Per data spec. in D. table 14 |
| Brand | DANFOSS | Danfoss |
| IPM FRAME SIZE | TVW-360 | TVW-360cc Pump |
| Model Code 1 | TVWS-360M07R0000C1R01SVRA10SPD | |
| Model Code 2 | D03C6K14214200000000000014 | |
| Product height in | 19.450 | |
| Product height mm | 494.030 | |
| Product length in | 27.730 | |
| Product length mm | 704.342 | |
| Product width in | 19.400 | |
| Product width mm | 492.760 | |
| Sub brand | HYDROKRAFT | Hydrokraft |
