Product specifications
Characteristic | Value |
---|---|
Pump | Transmission pump |
Displacement type | Variable |
Series | W-series |
Configuration | Single unit |
Displacement | 500 ccm/rev |
Basic standard | Metric |
Mounting flange | ISO3019/2-250B4HW |
Rotation direction | Counter-clockwise |
Max displacement set | Max disp adj screw |
Thru drive options | SAE C |
Main port | Sae port metric bolts |
Main port orientation | Radial (side ports) |
Main drive shaft end | ISO Spline |
Drive shaft seal config | Single shaft seal |
Seal material | FKM with HP lubrication |
Yoke position indicator | Current + visual indicator |
Surface coating | Primer jet black RAL 9005 |
Transmission circuit | 2nd B-port, trans., HP R. |
Zero position valve | No zero position valve |
Control type | Proportional valve |
Disp adj options | CETOP 3 KBS2 (Dep. on Typ) |
Electronic amplifier | KBS2 Command 4-20 mA |
Yoke displacement zone | Over center |
Additional functions | None / not applicable |
Pressure control options | Standard adjus. (DP, ES = n/a) |
Power control | Not applicable |
Pilot oil filter | None |
Fail safe valve | None |
Position monitoring | Not applicable |
Electric motor type | Not applicable |
Control voltage | Not applicable |
Customer adjustment | None |
Special feature | Per data spec.in SF table no. |
Design number | per data spec. in D. table 15 |
Model Code | TVWS-500M08L0000C1R02SKSA80SPG |
Brand | Danfoss |
IPM FRAME SIZE | TVW-500cc Pump |
Model Code 1 | TVWS-500M08L0000C1R02SKSA80SP |
Model Code 2 | G0BC0000000000000000069815 |
Sub brand | Hydrokraft |