TVW-500-R-SM-0378-565-13Hyd Piston Pump, TVWS-500M08R000001R01SVVA30SM0-product-details

TVW-500-R-SM-0378-565-13Hyd Piston Pump, TVWS-500M08R000001R01SVVA30SM0

HC806186001103

Model code: TVWS-500M08R000001R01SVVA30SM0


Tools

Product specifications

Characteristic
Value
Description
PumpTTransmission pump
SeriesWW-Series
ConfigurationSSingle unit
Displacement500500 ccm/rev
Basic standardMMetric
MOUNTING FLANGE08ISO3019/2-250B4HW
Rotation directionRClockwise
Max displacement set0Max disp adj screw
Thru drive options0000None
Main port1Sae port metric bolts
Main drive shaft end01ISO Straight key
Seal materialVFKM
Yoke position indicatorVVisual indicator
Surface coatingAPrimer jet black RAL 9005
Transmission circuit3with trans. circuit, without filter. ind., with HP relief
Zero position valve0No zero position valve
Control typeSMServo mech. feedback
Disp adj options0Not applicable
Electronic amplifier00No amplifier card / n/a
Yoke displacement zoneCOver center
Additional functions8Pressure limiter function side A and B power control overriding side B
Pressure control optionsHRemote port, only side A and B
Power control000NNNkW at 1500 RPM Side B
Pilot oil filter0None
Fail safe valve0None
Position monitoring0Not applicable
Electric motor type0Not applicable
Control voltage0Not applicable
Customer adjustmentNNNNper Data Specified in CA Table No
Special featureNNNPer data Spec.in SF table no.
Design number13Per data spec. in D. table 13
BrandDANFOSSDanfoss
IPM FRAME SIZETVW-500TVW-500cc Pump
Model Code 1TVWS-500M08R000001R01SVVA30SM0
Product height in22.280
Product height mm565.912
Product length in32.930
Product length mm836.422
Product width in20.590
Product width mm522.986
Sub brandHYDROKRAFTHydrokraft