Product specifications
Characteristic | Value |
---|---|
Pump | Transmission pump |
Displacement type | Variable |
Series | W-series |
Configuration | Single unit |
Displacement | 500 ccm/rev |
Basic standard | Metric |
Mounting flange | ISO3019/2-250B4HW |
Rotation direction | Counter-clockwise |
Max displacement set | Fix mech stop side A |
Thru drive options | Charge pump |
Main port | Sae port metric bolts |
Main port orientation | Radial (side ports) |
Main drive shaft end | ISO Straight key |
Drive shaft seal config | Single shaft seal |
Seal material | FKM |
Yoke position indicator | Visual indicator |
Surface coating | Primer jet black RAL 9005 |
Transmission circuit | Trans. circuit, HP relief |
Zero position valve | No zero position valve |
Control type | Displ.Adj.prop. to pilot pres. |
Disp adj options | CETOP 5 KBS2 (Dep. on Typ) |
Electronic amplifier | No amplifier card / n/a |
Yoke displacement zone | Over center |
Additional functions | Pre. limit. o. fun. side A + B |
Pressure control options | Standard adjus. (DP, ES = n/a) |
Power control | Not applicable |
Pilot oil filter | None |
Fail safe valve | None |
Position monitoring | Not applicable |
Electric motor type | Not applicable |
Control voltage | Not applicable |
Customer adjustment | Per data spec. in CA table no. |
Special feature | Per data spec.in SF table no. |
Design number | Per data spec. in D. table 30 |
Model Code | TVWS-500M08L4000T1R01SVVA30DPH |
IPM FRAME SIZE | TVW-500cc Pump |
Model Code 1 | TVWS-500M08L4000T1R01SVVA30DP |
Model Code 2 | H00C3000000000000048972830 |