TVW-750-L-SP-0443-622-15-product-details

TVW-750-L-SP-0443-622-15

HC806186050204B


Tools

Product specifications

Characteristic
Value
Description
PumpTTransmission pump
SeriesWW-Series
ConfigurationSSingle unit
Displacement750750 ccm/rev
Basic standardMMetric
MOUNTING FLANGE08ISO3019/2-250B4HW
Rotation directionRClockwise
Max displacement set0Max disp adj screw
Thru drive options000CSAE C
Main port1Sae port metric bolts
Main drive shaft end02ISO Spline
Seal materialKFKM with HP lubrication
Yoke position indicatorSCurrent + visual indicator
Surface coatingAPrimer jet black RAL 9005
Transmission circuit0No trans. circuit (with interface closed by plate)
Zero position valve0No zero position valve
Control typeSPProportional valve
Disp adj optionsACETOP 3 interface (no valve)
Electronic amplifier00No amplifier card / n/a
Yoke displacement zoneCOver center
Additional functions0None / not applicable
Pressure control options0Standard screw adjustment (DP, ES = n/a)
Power control000000Not applicable
Pilot oil filter0None
Fail safe valve0None
Position monitoring0Not applicable
Electric motor type0Not applicable
Control voltage0Not applicable
Customer adjustment0000None
Special featureNNNPer data Spec.in SF table no.
Design number15Per data spec. in D. table 15
BrandDANFOSSDanfoss
Product height in22.280
Product height mm565.912
Product length in28.600
Product length mm726.440
Product width in22.240
Product width mm564.896
Sub brandHYDROKRAFTHydrokraft