Product specifications
Characteristic | Value |
|---|---|
| Pump | Transmission pump |
| Series | W-Series |
| Configuration | Single unit |
| Displacement | 750 ccm/rev |
| Basic Standard | Metric |
| Mounting Flange | ISO3019/2-250B4HW |
| Rotation direction | Clockwise |
| Max displacement set | Max disp adj screw |
| Thru drive options | SAE C |
| Main port | Sae port metric bolts |
| Main drive shaft end | ISO Spline |
| Drive shaft seal config | Single shaft seal |
| Seal material | FKM with HP lubrication |
| Yoke position indicator | Current + visual indicator |
| Surface coating | Primer jet black RAL 9005 |
| Transmission circuit | No trans. circuit (with interface closed by plate) |
| Zero position valve | No zero position valve |
| Control type | Displacement adjustment proportional to pilot pressure |
| Disp adj options | with double acting Prop.Relief valve |
| Electronic amplifier | No amplifier card / n/a |
| Yoke displacement zone | Over center |
| Additional functions | None / not applicable |
| Pressure control options | Standard screw adjustment (DP, ES = n/a) |
| Power control | Not applicable |
| Pilot oil filter | None |
| Fail safe valve | None |
| Position monitoring | Not applicable |
| Electric motor type | Not applicable |
| Control voltage | Not applicable |
| Customer adjustment | per Data Specified in CA Table No |
| Special feature | Per data Spec.in SF table no. |
| Design number | Per data spec. in D. table 15 |
| Brand | Danfoss |
| Product height in | 22.280 |
| Product height mm | 565.912 |
| Product length in | 28.600 |
| Product length mm | 726.440 |
| Product width in | 22.240 |
| Product width mm | 564.896 |
| Sub brand | Hydrokraft |