Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Control type 1 | Proportional valve | |
| Control type 2 | Proportional valve | |
| IPM FRAME SIZE | TVW-250 | TVW-250cc Pump |
| Model Code 1 | TVWC-250SP130SP0000000000HC816 | |
| Size 1 | 250 ccm/rev | |
| Size 2 | 130 ccm/rev | |
| Sub brand | HYDROKRAFT | Hydrokraft |
| Type | Transmission pump |