Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Control type 1 | Displacement adjustment prop… | |
| Control type 2 | Power control | |
| IPM FRAME SIZE | TVW-500 | TVW-500cc Pump |
| Model Code 1 | TVWC-500DP250LR0000000000HC816 | |
| Product height in | 22.280 | |
| Product height mm | 565.912 | |
| Product length in | 32.930 | |
| Product length mm | 836.422 | |
| Product width in | 20.590 | |
| Product width mm | 522.986 | |
| Size 1 | 500 ccm/rev | |
| Size 2 | 250 ccm/rev | |
| Sub brand | HYDROKRAFT | Hydrokraft |
| Type | Transmission pump |
