Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Control type 1 | Displacement adjustment prop… | |
| Control type 2 | Displacement adjustment prop… | |
| IPM FRAME SIZE | TVW-750 | TVW-750cc Pump |
| Model Code 1 | TVWC750DP500DP0000000000HC8161 | |
| Product height in | 26.090 | |
| Product height mm | 662.686 | |
| Product length in | 51.440 | |
| Product length mm | 1306.576 | |
| Product width in | 23.810 | |
| Product width mm | 604.774 | |
| Size 1 | 750 ccm/rev | |
| Size 2 | 500 ccm/rev | |
| Sub brand | HYDROKRAFT | Hydrokraft |
| Type | Transmission pump |
