DMA-22-04-160-4MSTBURepl. HC..317478A
HC000000317478
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydrokraft parts
HC000000317478
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 3.930 |
| Product height mm | 99.822 |
| Product length in | 4.480 |
| Product length mm | 113.792 |
| Product material | Carbon steel |
| Product width in | 1.780 |
| Product width mm | 45.212 |
| Sub brand | Hydrokraft |