VALVE PLATE, TVX-066 CW
HC166056100402
ToolsHC166056100402 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.646 |
| Product height mm | 118.000 |
| Product length in | 0.236 |
| Product length mm | 6.000 |
| Product width in | 4.646 |
| Product width mm | 118.000 |
| Sub brand | Hydrokraft |