
V20 HP single square vane pumps
The Vickers® by Danfoss V20H single square vane pump delivers durable, high‑performance output with fixed‑displacement from 15.8 cm3 to 41.7cm3 [1.0 in3 to 41.7 in3]. Its pressure-balanced vane design reduces flow pulsations and noise while extending pump life and improving serviceability. In addition, optional integrated valves help simplify system design and installation. Compatible with oil and synthetic fire‑resistant fluids, it offers versatile mounting and efficient power use for modern hydraulic systems.
Features and benefits
- Rugged construction ensures long service life in harsh environments
- Balanced vane design supports smooth, efficient hydraulic performance
- High pressure capability with low vane tip loading
- Optimized inlet geometry enables reliable high‑speed operation
- Compatible with oil and synthetic fire‑resistant hydraulic fluids
- Compact single‑housing design simplifies installation and integration
- Low horsepower demand delivers excellent cost‑to‑performance value
Applications
- Power steering
- Fan drives
- Sweepers
- Lift trucks
- Charge pumps
- Small power units
- Recirculation applications