Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cover type | S | Standard cover |
| Customer identification | Z | Non-specific |
| Design code | 31 | Design code |
| Flow Rate Thru Orifice Cover | 00 | No flow control |
| Inlet Port Type | S | 1.625-12 UN-2B SAE O-ring port (SAE#20) |
| IPM FRAME SIZE | SQUARE V20 HP | V20 HP Single Pump |
| Model Code 1 | V20HS06S08SB015C00ZAR000AZ31 | |
| Mounting Flange Type | 06 | 2 bolt flange SAE-B size |
| Outlet Port Orientation | C | Inline with inlet port ( viewed from cover end) |
| Outlet port type | S | 1.0625-12 UN-2B SAE O-ring port(SAE#12) |
| Paint type | A | Standard black per 504H0335 |
| Pressure setting | Z | No pressure setting |
| Pressure Type | H | High pressure |
| Product type | V20 | V20 single square vane pump |
| Ring Capacity | 08 | 8 GPM |
| Seal Type | A | NBR seals |
| Shaft Rotation | R | RH CW rotation viewed from shaft end |
| Shaft seal and bearing | B | Single lip seal and sealed bearing |
| Shaft Type | 015 | Involute splined 13t 16/32 pitch, major dia-.873", length- 1.69", shaft #15 |
| Special feature suffix | 000 | No special feature |