V20HS01B11BB001C00ZAR000AZ31, V20HS01B11BB001C00ZAR000AZ31-product-details

V20HS01B11BB001C00ZAR000AZ31, V20HS01B11BB001C00ZAR000AZ31

820AR00040A

Model code: V20HS01B11BB001C00ZAR000AZ31


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Cover typeSStandard cover
Customer identificationZNon-specific
Design code31Design code
Flow Rate Thru Orifice Cover00No flow control
Inlet Port TypeB1.250 BSPF thread
IPM FRAME SIZESQUARE V20 HPV20 HP Single Pump
Model Code 1V20HS01B11BB001C00ZAR000AZ31
Mounting Flange Type012 bolt flange SAE-A size
Outlet Port OrientationCInline with inlet port ( viewed from cover end)
Outlet port typeB.750 BSPF thread
Paint typeAStandard black per 504H0335
Pressure settingZNo pressure setting
Pressure TypeHHigh pressure
Product typeV20V20 single square vane pump
Ring Capacity1111 GPM
Seal TypeANBR seals
Shaft RotationRRH CW rotation viewed from shaft end
Shaft seal and bearingBSingle lip seal and sealed bearing
Shaft Type001Straight keyed , dia-.750", length- 2.66", shaft #1
Special feature suffix000No special feature