Product specifications
Characteristic | Value | Description |
|---|---|---|
| Cover type | S | Standard cover |
| Customer identification | Z | Non-specific |
| Design code | 31 | Design code |
| Flow rate thru orifice cover | 00 | No flow control |
| Inlet port type | S | 1.625-12 UN-2B SAE O-ring port (SAE#20) |
| Mounting flange type | 06 | 2 bolt flange SAE-B size |
| Outlet port orientation | C | Inline with inlet port ( viewed from cover end) |
| Outlet port type | S | 1.0625-12 UN-2B SAE O-ring port(SAE#12) |
| Paint type | A | Standard black per 504H0335 |
| Pressure setting | Z | No pressure setting |
| Pressure type | H | High pressure |
| Product type | V20 | V20 single square vane pump |
| Ring capacity | 12 | 12 GPM |
| Seal type | A | NBR seals |
| Shaft rotation | L | LH CCW rotation viewed from shaft end |
| Shaft seal and bearing | B | Single lip seal and sealed bearing |
| Shaft type | 023 | Involute splined 13t 16/32 pitch, major dia-.873", length- 1.750", shaft #23 |
| Special feature suffix | 000 | No special feature |