Product specifications
Characteristic | Value | Description |
|---|---|---|
| Seal type | A | NBR seals |
| Cover type | F | Flow control cover with relief valve |
| IPM FRAME SIZE | SQUARE V10 HP | V10 HP Single Pump |
| Inlet port type | S | 1.3125-12 UN-2B SAE O-RING port (SAE#16) |
| Ring capacity | 04 | 4 GPM |
| Outlet port type | T | Pressure port-.750-16 UN-2B, tank port-.750-16 UN-2B |
| Shaft seal and bearing | B | Single lip seal and sealed bearing |
| Shaft type | 011 | SAE J744 9 teeth 16/32 pitch spline shaft ,min full spline 16.94[.667],major dia .623 max, shaft #11 |
| Flow rate thru orifice cover | 06 | 6 GPM |
| Shaft rotation | R | RH CW rotation viewed from shaft end |
| Special feature suffix | 000 | No special feature |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Customer identification | Z | Non-specific |
| Design code | 31 | Design code |
| Model Code 1 | V10HF01S04TB011C06HAR000AZ31 | |
| Mounting flange type | 01 | 2 bolt flange SAE-A size |
| Outlet port orientation | C | Inline with inlet port ( viewed from cover end) |
| Paint type | A | Standard black per 504H0335 |
| Pressure setting | H | 2000 PSI |
| Pressure type | H | High pressure |
| Product type | V10 | V10 single square vane pump |