RING 11 GPM SE V2200
114172
Tools114172 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Ring |
| Product height in | 101.600 |
| Product height mm | 2580.640 |
| Product length in | 25.400 |
| Product length mm | 645.160 |
| Product width in | 101.600 |
| Product width mm | 2580.640 |