Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
114173
RING 5 GPM V200
114173
Tools
Add to comparison
Add to comparison
114173
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Ring
Product height in
4.000
Product height mm
101.600
Product length in
0.740
Product length mm
18.793
Product width in
4.000
Product width mm
101.600