V20 HP single square vane pumps

V20HS01B11BB001A00ZAR000AZ31, V20HS01B11BB001A00ZAR000AZ31

12025699

Model code: V20HS01B11BB001A00ZAR000AZ31


Tools

Product specifications

Characteristic
Value
Description
Seal typeANBR seals
Cover typeSStandard cover
IPM FRAME SIZESQUARE V20 HPV20 HP Single Pump
Inlet port typeB1.250 BSPF thread
Ring capacity1111 GPM
Outlet port typeB.750 BSPF thread
Shaft seal and bearingBSingle lip seal and sealed bearing
Shaft type001Straight keyed , dia-.750", length- 2.66", shaft #1
Flow rate thru orifice cover00No flow control
Shaft rotationRRH CW rotation viewed from shaft end
Special Feature Suffix000No special feature
BrandVICKERS BY DANFOSSVickers by Danfoss
Customer identificationZNon-specific
Design code31Design code
Model Code 1V20HS01B11BB001A00ZAR000AZ31
Mounting flange type012 bolt flange SAE-A size
Outlet port orientationAOpposite to inlet port ( viewed from cover end)
Paint typeAStandard black per 504H0335
Pressure settingZNo pressure setting
Pressure TypeHHigh pressure
Product typeV20V20 single square vane pump