Product specifications
Characteristic | Value |
|---|---|
| IPM FRAME SIZE | V200 Single Pump |
| Brand | Vickers by Danfoss |
| Model Code 1 | V2234-5-5-1AA-20-S214-IN B |
| Product height mm | 146.050 |
| Product length in | 11.280 |
| Product length mm | 286.512 |
| Product width in | 5.750 |
| Product width mm | 146.050 |
