Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | - | STANDARD SEAL |
| PUMP TYPE | V | VANE PUMP |
| SERIES | 20 | SERIES DESIGNATION |
| Cover type | - | STANDARD COVER |
| Mounting type | 1 | 2 BOLT FLANGE SAE-A SIZE |
| INLET PORT TYPE | P | 1.25" NPT THREAD |
| RING CAPACITY | 13 | 13 GPM |
| OUTLET PORT TYPE | P | COVER STANDARD - .750 NPT THREAD, F COVER- PRESSURE PORT-.750-16 UN-2B ,TANK PORT -.500 NPT |
| SHAFT SEAL AND BEARING | - | SINGLE LIP SEAL&SEALED BEARING |
| SHAFT TYPE | 1 | STRAIGHT.KEY |
| OUTLETCOVER PORT ORIENTATION | C | INLINE WITH INLET PORT |
| DESIGN CODE | 11 | DESIGN CODE FOR STANDARD |
| SHAFT ROTATION | R | RH CW ROTATION VIEWED FROM SHAFT END |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | SQUARE V20 | V20 Single Pump |
| Model Code 1 | V20 1P13P 1C11 | |
| Product height in | 4.790 | |
| Product height mm | 121.666 | |
| Product length in | 8.180 | |
| Product length mm | 207.772 | |
| Product width in | 5.120 | |
| Product width mm | 130.048 |
