Product specifications
Characteristic | Value | Description |
---|---|---|
SEALS TYPE | ALL SEALS VITON | |
PUMP TYPE | VANE PUMP | |
Series | SERIES DESIGNATION | |
COVER TYPE | STANDARD COVER | |
MOUNTING TYPE | 2 BOLT FLANGE SAE-A SIZE | |
INLET PORT TYPE | 1.25" NPT THREAD | |
RING CAPACITY | 11 GPM | |
OUTLET PORT TYPE | S-REFER LONG DESCRIPTION | |
SHAFT SEAL AND BEARING | SINGLE LIP SEAL&SEALED BEARING | |
SHAFT TYPE | STRAIGHT.KEY 1 | |
OUTLETCOVER PORT ORIENTATION | INLINE WITH INLET PORT | |
DESIGN CODE | DESIGN CODE FOR STANDARD | |
SHAFT ROTATION | R-REFER LONG DESCRIPTION | |
IPM FRAME SIZE | V20 Single Pump | |
Model Code 1 | F3 V20 1P11S 1C11 |