Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | SQUARE V20 HP | V20 HP Single Pump |
| Model Code | V20HS01P11PB001C00ZAR000AZ31 | |
| Model Code 1 | V20HS01P11PB001C00ZAR000AZ31 | |
| Product height in | 4.600 | |
| Product height mm | 116.840 | |
| Product length in | 5.380 | |
| Product length mm | 136.652 | |
| Product width in | 4.380 | |
| Product width mm | 111.252 |