Vickers by Danfoss V10 and V20 Series Vane Pumps V20101F13S2S112 (RIGHT)

V2010 1F7S3S 1DC12, V2010 1F7S3S 1DC12

850030-W

Model code: V2010 1F7S3S 1DC12


Tools

Product specifications

Characteristic
Value
Description
IPM FRAME SIZESQUARE V2010V2010 Double Pump
Model Code 1V2010 1F7S3S 1DC12
Product height in5.000
Product height mm127.000
Product length in10.700
Product length mm271.780
Product width in6.870
Product width mm174.498