Product specifications
Characteristic | Value | Description |
|---|---|---|
| PUMP TYPE | V | VANE PUMP |
| Series | 2010 | DOUBLE SQUARE PUMP |
| Mounting type | 1 | 2 BOLT FLANGE SAE-B SIZE |
| IPM FRAME SIZE | SQUARE V2010 | V2010 Double Pump |
| Inlet port type | F | 4 BOLT FLANGE |
| RING CAPACITY COVER SIDE | 4 | 4 GPM |
| RING CAPACITY SHAFT END | 9 | 9 GPM |
| OUTLET PORT TYPE SHAFT END | S | 1.0625-12 UN-2B THREAD |
| Shaft Type | 1 | 3/16 SQUARE KEY,MAJOR DIA-.875, EXTENSION-2.31 |
| OUTLETCOVER PORT ORIENTATION | ** | GENERIC ORDER ORIENTATION |
| OUTLET PORT TYPE COVER SIDE | S | .750-16 UN-2B THREAD |
| DESIGN CODE | 12 | 12-DESIGN CODE |
| Shaft Rotation | R | RH CW ROTATION VIEWED FROM SHAFT END |
| Model Code 1 | V2010 1F9S4S 1XX12 |