Product specifications
Characteristic | Value | Description |
|---|---|---|
| PUMP TYPE | V | VANE PUMP |
| Series | 10 | SERIES DESIGNATION |
| MOUNTING TYPE | 1 | 2 BOLT FLANGE SAE-A SIZE |
| IPM FRAME SIZE | SQUARE V10 | V10 Single Pump |
| Inlet port type | J | JIS B2351 THREAD |
| Ring capacity | 2 | 2 GPM |
| Outlet port type | J | JIS PF 1/2 THREAD |
| Shaft type | 0 | TANG LIMITED TORQUE( 524 ) |
| OUTLET COVER PORT ORIENTATION | C | INLINE WITH INLET PORT |
| DESIGN CODE | 20 | DESIGN CODE FOR NF,S,F COVER |
| Shaft rotation | L | LH CCW ROTATION VIEWED FROM SHAFT END |
| Special feature suffix | 024 | TANG SHAFT WITH LIMITED CAPABILITY. MAX TORQUE SHAFT WILL WITHSTAND IS 2000 PSI(3 GPM ROTATING GROUP) |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | V10 1J2J 0C20 024L | |
| Product height in | 4.350 | |
| Product height mm | 110.490 | |
| Product length in | 6.300 | |
| Product length mm | 160.020 | |
| Product width in | 5.120 | |
| Product width mm | 130.048 |
