Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cover type | F | FLOW CONTROL VALVE COVER |
| Inlet port type | R | 1.00 NPT |
| IPM FRAME SIZE | SQUARE V20 | V20 Single Pump |
| Model Code 1 | V20F 1R11P 38B8H 22 | |
| Mounting type | 1 | 2 BOLT FLANGE SAE-A SIZE |
| Outlet port type | P | COVER STANDARD - .750 NPT THREAD, F COVER- PRESSURE PORT-.750-16 UN-2B ,TANK PORT -.500 NPT |
| Product height in | 4.790 | |
| Product height mm | 121.666 | |
| Product length in | 8.120 | |
| Product length mm | 206.248 | |
| Product width in | 5.120 | |
| Product width mm | 130.048 | |
| PUMP TYPE | V | VANE PUMP |
| Ring capacity | 11 | 11 GPM |
| SEALS TYPE | - | STANDARD SEAL |
| Series | 20 | SERIES DESIGNATION |
| Shaft seal and bearing | - | SINGLE LIP SEAL&SEALED BEARING |
| Shaft type | 38 | 11TEETH 16/32 FLAT ROOT SIDE FIT |