Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| DESIGN CODE | 20 | DESIGN CODE FOR NF,S,F COVER |
| Inlet port type | S | 1 5/16-12 THREAD |
| IPM FRAME SIZE | SQUARE V10 | V10 Single Pump |
| Model Code 1 | F3 V10 1S5S 11C20R | |
| Mounting type | 1 | 2 BOLT FLANGE SAE-A SIZE |
| OUTLET COVER PORT ORIENTATION | C | INLINE WITH INLET PORT |
| Outlet port type | S | COVER STANDARD - 3/4-16 STRAIGHT THREAD |
| Product height in | 4.350 | |
| Product height mm | 110.490 | |
| Product length in | 6.050 | |
| Product length mm | 153.670 | |
| Product width in | 5.120 | |
| Product width mm | 130.048 | |
| PUMP TYPE | V | VANE PUMP |
| Ring capacity | 5 | 5 GPM |
| Seal type | F3 | ALL SEALS VITON |
| Series | 10 | SERIES DESIGNATION |
| Shaft rotation | R | RH CW ROTATION VIEWED FROM SHAFT END |
| Shaft type | 11 | 9 TEETH 16/32 MAJOR DIA-0.623, EXTENSION-2.66 |