V10 1B5B 41B 20L, V10 1B5B 41B 20L-product-details

V10 1B5B 41B 20L, V10 1B5B 41B 20L

02-315503-6

Model code: V10 1B5B 41B 20L


Tools

Product specifications

Characteristic
Value
Description
IPM FRAME SIZESQUARE V10V10 Single Pump
Model Code 1V10 1B5B 41B 20L
Product height in4.350
Product height mm110.490
Product length in6.550
Product length mm166.370
Product width in5.120
Product width mm130.048