Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cover type | - | STANDARD COVER |
| Inlet Port Type | P | 1.25" NPT THREAD |
| IPM FRAME SIZE | SQUARE V20 | V20 Single Pump |
| Model Code 1 | V20 1P7S 1C11 | |
| MOUNTING TYPE | 1 | 2 BOLT FLANGE SAE-A SIZE |
| Outlet Port Type | S | COVER D,COVER STANDARD - 1.062-12 UN-2B THREAD. F COVER - PRESSURE PORT -.750-16 UN-2B THREAD , TANK PORT-1.0625-12 UN-2B THREAD |
| Product height in | 4.790 | |
| Product height mm | 121.666 | |
| Product length in | 8.120 | |
| Product length mm | 206.248 | |
| Product width in | 5.120 | |
| Product width mm | 130.048 | |
| PUMP TYPE | V | VANE PUMP |
| Ring Capacity | 7 | 7 GPM |
| SEALS TYPE | - | STANDARD SEAL |
| Series | 20 | SERIES DESIGNATION |
| Shaft seal and bearing | - | SINGLE LIP SEAL&SEALED BEARING |