V10 1B3B 1C 20L, V10 1B3B 1C 20L-product-details

V10 1B3B 1C 20L, V10 1B3B 1C 20L

708784-CL

Model code: V10 1B3B 1C 20L


Tools

Product specifications

Characteristic
Value
Description
DESIGN CODE20DESIGN CODE FOR NF,S,F COVER
Inlet Port TypeBBSP THREAD PER DS1106
IPM FRAME SIZESQUARE V10V10 Single Pump
Model Code 1V10 1B3B 1C 20L
Mounting type12 BOLT FLANGE SAE-A SIZE
OUTLET COVER PORT ORIENTATIONCINLINE WITH INLET PORT
Outlet port typeBBSP THREAD PER DS1104
PUMP TYPEVVANE PUMP
Ring Capacity33 GPM
Series10SERIES DESIGNATION
Shaft RotationLLH CCW ROTATION VIEWED FROM SHAFT END
Shaft Type1STRAIGHT KEY - 3/16,MAJOR DIA-0.75, EXTENSION-1.75