V10F 1P1T 1A4K 20L, V10F 1P1T 1A4K 20L-product-details

V10F 1P1T 1A4K 20L, V10F 1P1T 1A4K 20L

719AR00040A

Model code: V10F 1P1T 1A4K 20L


Tools

Product specifications

Characteristic
Value
Description
IPM FRAME SIZESQUARE V10V10 Single Pump
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1V10F 1P1T 1A4K 20L
Product height in4.350
Product height mm110.490
Product length in6.300
Product length mm160.020
Product width in5.120
Product width mm130.048