Vickers by Danfoss V10 and V20 Series Vane Pumps V10F1S7T38C5F20 (RIGHT)

V10F 1S7T 38C8J 20L, V10F 1S7T 38C8J 20L

719AR00055A

Model code: V10F 1S7T 38C8J 20L


Tools

Product specifications

Characteristic
Value
Description
IPM FRAME SIZESQUARE V10V10 Single Pump
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1V10F 1S7T 38C8J 20L
Product height in4.350
Product height mm110.490
Product length in6.750
Product length mm171.450
Product width in5.120
Product width mm130.048