V10F 6S4T 12B2D 20L, V10F 6S4T 12B2D 20L-product-details

V10F 6S4T 12B2D 20L, V10F 6S4T 12B2D 20L

719AR00061A

Model code: V10F 6S4T 12B2D 20L


Tools

Product specifications

Characteristic
Value
Description
IPM FRAME SIZESQUARE V10V10 Single Pump
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1V10F 6S4T 12B2D 20L
Product height in4.350
Product height mm110.490
Product length in6.550
Product length mm166.370
Product width in5.120
Product width mm130.048