V10F 1S2T 1B2L 20L 177, V10F 1S2T 1B2L 20L 177-product-details

V10F 1S2T 1B2L 20L 177, V10F 1S2T 1B2L 20L 177

719AR00078A

Model code: V10F 1S2T 1B2L 20L 177


Tools

Product specifications

Characteristic
Value
Description
IPM FRAME SIZESQUARE V10V10 Single Pump
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1V10F 1S2T 1B2L 20L 177
Product height in4.350
Product height mm110.490
Product length in6.300
Product length mm160.020
Product width in5.120
Product width mm130.048