Product specifications
Characteristic | Value | Description |
|---|---|---|
| IPM FRAME SIZE | SQUARE V2020 | V2020 Double Pump |
| Model Code 1 | V2020P 1F9S9T 11CC6D 30R | |
| Product height in | 5.320 | |
| Product height mm | 135.128 | |
| Product length in | 10.280 | |
| Product length mm | 261.112 | |
| Product width in | 6.880 | |
| Product width mm | 174.752 |
