V10 1B5B 11A 20, V10 1B5B 11A 20-product-details

V10 1B5B 11A 20, V10 1B5B 11A 20

987050-A

Model code: V10 1B5B 11A 20


Tools

Product specifications

Characteristic
Value
Description
DESIGN CODE20DESIGN CODE FOR NF,S,F COVER
Inlet port typeBBSP THREAD PER DS1106
IPM FRAME SIZESQUARE V10V10 Single Pump
Model Code 1V10 1B5B 11A 20
Mounting type12 BOLT FLANGE SAE-A SIZE
OUTLET COVER PORT ORIENTATIONAOPPOSITE TO INLET PORT
Outlet port typeBBSP THREAD PER DS1104
PUMP TYPEVVANE PUMP
Ring capacity55 GPM
SERIES10SERIES DESIGNATION
Shaft rotationRRH CW ROTATION VIEWED FROM SHAFT END
Shaft type119 TEETH 16/32 MAJOR DIA-0.623, EXTENSION-2.66