Product specifications
Characteristic | Value |
---|---|
DESIGN NO | DESIGN NO |
OUTLET POST FRM CVR END | AA - REFER LONG DESCRIPTION |
PORT CONNECTION | A - REFER LONG DESCRIPTION |
PUMP TYPE | VANE PUMP |
ROTATION FROM SHAFT END | COUNTER CLOCKWISE |
Series | SERIES DESIGNATION |
SHAFT | 1- 5/16 SQUARE KEY |
RING CAPACITY OUTLET 1 | 42 GPM |
RING CAPACITY OUTLET 2 | 17 GPM |
Brand | Vickers by Danfoss |