B series pumps
B series axial piston pumps are available with either fixed or variable displacement. Their high performance ratings and efficiencies are achieved with a variety of hydraulic fluids.
Features and benefits
- Standard adjustable maximum-volume screw and gauge ports provide flexibility
- High overall efficiency reduces operating costs
- Robust shaft bearings extend operating life and lower maintenance costs
- Controllers are available to enhance machine control and help save energy
Applications
- Mining machinery
- Injection-molding machines
- Metal-forming machines
- Oil and gas equipment
- Conveyor lines
- Primary metals
Specifications
- Axial piston technology
- Displacements from 10 cm3 to 61.6 cm3 [0.6 in3 to 3.75 in3]
- Continuous pressure ratings up to 210 bar [3,000 psi]