Danfoss logo
PVM141ER13GS02AAA23000000A0A, PVM141ER13GS02AAA23000000A0A-product-details

PVM141ER13GS02AAA23000000A0A, PVM141ER13GS02AAA23000000A0A

123AL00798A


Tools

Product specifications

Characteristic
Value
AUXILIARY MOUNTINGAM CP
BrandVickers by Danfoss
COMP SPECIAL FEATURESNONE
CONTROLPFC W/ PO
Customer identificationNone
DESIGN CODEA
DISPLACEMENT141.0 CM3/R[8.60 IN3/R]230 BAR
FLOW COMP UNLD VLV RPC SET19-21 BAR[275.5-304.5 LBF/IN2]
INPUT ROTATIONCW (RH) SHAFT ROTATION
INPUT SHAFTSAE J744-32-1 SAE C STR KY
IPM FRAME SIZEPVM Code A 141cc Pump
MAIN PORT LOCATIONSIDE
Model CodePVM141ER13GS02AAA23000000A0A
Mounting FlangeSAE J744-127-4 C4B
PORT OPTIONSSAE J518 FP SAE AP
PRESSURE COMP SET66-74 BAR[957-1073 LBF/IN2]
PRODUCTVAR DISP OCP PVM PUMP
PUMP SPECIAL FEATURESAMDS SSS & EN 10204
PaintBLACK [DEFAULT]
UNLD VLV TQ CONTROL SETNONE
VALVE PLATEIND (1800 RPM MAX)